??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
YD19CN15-1
HELP_VARIABLE
Company
PRiCi FA
Description
YD19CB,YD19CN.YD19AM.YD19S,YD19Q - Idlers for Round Belts - Wide - Standard
Bill of material
YD19CN15-1
MODEL
Model
MAT
Material
SUR
Surface treatment
BMAT
Bearing Material
ATT
Attachment
Retaining Ring (SUS304)
CODE
Code
VAR02
Belt Radius R
mm
VAR04
P.D.
mm
FIX02
d
3 mm
FIX04
P
10 mm
FIX06
dh
8 mm
FIX08
D
17 mm
FIX10
Da
13 mm
FIX12
T
10 mm
FIX14
t
6.5 mm
FIX16
B
5.0 mm
FIX18
Bearing Used
623ZZ
FIX20
Applicable Belt Dia.
2 mm
VAR06
O.D. Cut
FIX22
DC
0.0 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D