??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
YD23C3-200
HELP_VARIABLE
Company
PRiCi FA
Description
YD23A,YD23B,YD23C,YD23A-N,YD23B-N,YD24D-N - Fusion/Free Type of Round Belt
Bill of material
YD23C3-200
MODEL
Model
LV1
LV2
COLOUL
Colour
MAT
Bearing Material
Polyurethane
AOT
Anbient operating temp
°C
CODE
Code
VAR10
d
mm
VAR15
L(Circumference Length)Specify unit 1mm(Free Type Specify unit 1m)
FIX02
Minimum pulley P.D.
mm
FIX04
5% Tension
N
FIX95
PDF
PDF mm
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D