??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
SGAFZ25
HELP_VARIABLE
Company
PRiCi FA
Description
SGAFZ - High Precision Dovetail Slide - Rack Pinion
Bill of material
SGAFZ25
MODEL
Model
MAT
Material
SUR
Surface treatment
CODE
Code
SGAFZ
VAR02
No.
FIX02
Stage Surface
mm
FIX04
Travel Distance
mm
FIX06
Travel per Rotation
mm
FIX08
Load Capacity
N
FIX10
Travel Accuracy(Straightness)
30μm
FIX12
Moment Load Capacity(Pitching)
0.6 N·m
FIX14
Moment Load Capacity(Yawing)
1.0 N·m
FIX16
Moment Load Capacity(Rolling)
1.5 N·m
FIX18
Weight
kg
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D