??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
SGAZLW50
HELP_VARIABLE
Company
PRiCi FA
Description
SGAZLW - High Precision Z-Axis Dovetail Slide, Rack & Pinion - Rectangular - Long Type
Bill of material
SGAZLW50
MODEL
Model
SGAZLW50
MAT
Material
Aluminum Alloy
SUR
Surface treatment
Black Anode Treatment
CODE
Code
SGAZLW
VAR02
No.
FIX02
L
50 mm
FIX04
Number of Blocks
1
FIX06
Travel Distance
±15 mm
FIX08
Travel per Rotation
18 mm
FIX10
Load Capacity
14.7 N
FIX12
Travel Accuracy(Straightness)
30μm
FIX14
Weight
0.12 kg
VAR04
Feed Knob Position Change (Left/Right Reversed)
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D