??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
SGX25
HELP_VARIABLE
Company
PRiCi FA
Description
SGX - High Precision X-Axis, Linear Ball Slide - Micrometer Heads
Bill of material
SGX25
MODEL
Model
SGX25
MBMAT
Main Body Material
Equivalent to SUS440C
MBSUR
Main Body Surface treatment
Electroless Nickel Plating
BMAT
Ball Material
Equivalent to SUS440C
BHN
Ball Hardness
58HRC~
SMAT
Spring Material
Equivalent to SUS304WPB
MHMAT
Micrometer Head Bracket Material
Equivalent to A5052
MHSUR
Micrometer Head Bracket Surface treatment
Clear Anodize
THMAT
Tip Holder Material
Equivalent to SUS303
THSUR
Tip Holder Surface Treatment
-
CODE
Code
SGX
VAR02
A
mm
FIX02
(B)
25 mm
FIX04
Travel Distance
±3.2 mm
FIX06
E
7 mm
FIX08
F
9.0 mm
FIX10
J
6.8 mm
FIX12
K
15.0 mm
FIX14
D
9.3 mm
FIX16
G
7.0 mm
FIX18
T
12 mm
FIX20
T1
3.7 mm
FIX22
P
6 mm
FIX24
Q
8.5 mm
FIX26
X
20 mm
FIX28
d1
2.500 mm
FIX30
d2
4.2 mm
FIX32
l
2.5 mm
FIX34
Stage Surface
25×25 mm
FIX36
Load Capacity Horizontal
39.2 N
FIX38
Load Capacity Vertical
9.8 N
FIX40
Travel Accuracy Straightness
3μm
FIX42
Travel Accuracy Motion Parallelism
10μm
FIX44
Travel Accuracy Pitching
30″
FIX46
Travel Accuracy Yawing
25″
FIX48
Moment Load Capacity Pitching
2 N·m
FIX50
Moment Load Capacity Yawing
2 N·m
FIX52
Moment Load Capacity Rolling
3.5 N·m
FIX54
Moment Rigidity Pitching
1.9 "/N·cm
FIX56
Moment Rigidity Yawing
1.1 "/N·cm
FIX58
Moment Rigidity Rolling
1.1 "/N·cm
FIX60
Parallelism
30μm
FIX62
Weight
0.07 kg
VAR04
Position of Micrometer Head
VAR06
Reinforced Clamp
VAR08
No Micrometer Head
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D