??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
CX22SP5-10
HELP_VARIABLE
Company
PRiCi FA
Description
CX22SP - Pin ejection protection type
Bill of material
CX22SP5-10
MODEL
Model
CX22SP5-10
MAT1
Ball joint material
SUS440C
MAT2
Pin 1 material
SUS440C
MAT3
Pin 2 material
SUS303
MAT4
Spring material
SUS631JI
MAT5
Knob material
nylon
HN
Ball hardness
55HRC~
SUR
Knob Color
Black/Orange
CODE
Code
CX22SP
VAR02
d
mm
VAR04
L
mm
FIX02
d1
5.5 mm
FIX04
D1
16 mm
FIX06
D
38 mm
FIX08
T
6 mm
FIX10
A
31.5 mm
FIX12
Recommended dimensions for mating holes (tolerance class H11)
5+0.07/0 mm
FIX14
Pin shear load
24 KN
FIX16
weight
30~32 g
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D