??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
CX23SA5-10
HELP_VARIABLE
Company
PRiCi FA
Description
CX23SA,CX24SA - Pin Ejection T-type/Ejection L-type
Bill of material
CX23SA5-10
MODEL
Model
MAT1
Ball joint material
SUS440C
MAT2
Pin material
SUS303
MAT3
Handle material
alufer
MAT4
Button material
6063
HN
Ball hardness
55HRC~
SUR1
Pin surface treatment
-
SUR2
Handle surface treatment
Black baking paint
SUR3
Button surface treatment
Oxidized Blue
CODE
Code
VAR02
d
mm
VAR04
L
mm
FIX02
d1
5.5 mm
FIX04
d2
12.5 mm
FIX06
D
6.0 mm
FIX08
T
6 mm
FIX10
V
31.3 mm
FIX12
H
19.7 mm
FIX14
F
mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D