??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
FDXK10
HELP_VARIABLE
Company
PRiCi FA
Description
FDXK,FDXKS - Indexing Plungers - Knobless Type
Bill of material
FDXK10
MODEL
Model
LMAT
Lever Cap Material
Nylon
MMAT
Main Body Material
MSUR
Main Body Surface treatment
PMAT
Pin Material
NMAT
Nnt Material
NSUR
Nnt Surface treatment
CODE
Code
VAR02
M
FIX02
Pitch (Fine Thread)
1.0 mm
FIX06
C
5 mm
FIX08
E
5 mm
FIX10
La
33 mm
FIX12
l
17 mm
FIX14
F
5 mm
FIX16
H
15 mm
FIX20
G
M5
FIX24
S
17 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D