??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
ZS14B3-20
HELP_VARIABLE
Company
PRiCi FA
Description
ZS14A,ZS14B,ZS14C,ZS14D - Ball plunger L size selection Stainless steel extension
Bill of material
ZS14B3-20
MODEL
Model
LV1
Load Category
MAT
Body Material
Equivalent to SUS304
MAT1
QT Material
Equivalent to SUS440C
HN
QT Hardness
55HRC~
MAT2
TH Material
Equivalent to SUS631J1
MAT3
TZH Material
Equivalent to SUS304
AOT
Anbient operating temp.
-30~260 °C
CODE
Code
VAR10
M(cuyaluoweng)
VAR15
L
mm
FIX02
d
1.5 mm
FIX04
S
0.5 mm
FIX06
l
1.0 mm
FIX08
Ba
1.5 mm
FIX10
Load min
N
FIX12
Load max
N
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D