??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
ZS19A9
HELP_VARIABLE
Company
PRiCi FA
Description
ZS19A - Roller plunger Simple type
Bill of material
ZS19A9
MODEL
Model
ZS19A9
MAT
ZT Material
Equivalent to S45C
SUR
Surface treatment
Electroless Nickel Plating
MAT1
ZC Material
Equivalent to SUS440
MAT2
ZCZ Material
Equivalent to SUJ2
HN
ZCZ Hardness
58HRC~
MAT3
TH Material
Equivalent to SUS304-WPB
MAT4
ZFLS Material
Equivalent to SCM435
MAT5
LM Material
Equivalent to SWCH
SUR2
Surface treatment
Electroless Nickel Plating
CODE
Code
ZS19A
VAR10
No.
9
FIX02
Minimum load with minimum amount of screw in
0.4 mm
FIX04
The minimum amount of screw in and the maximum load
4.2 mm
FIX06
Minimum load at maximum screw-in amount
6.6 mm
FIX08
Maximum load at maximum screw-in amount
10.2 mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D