??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
ZS20A16
HELP_VARIABLE
Company
PRiCi FA
Description
ZS20A,ZS20B - Roller plunger bolt type
Bill of material
ZS20A16
MODEL
Model
LV1
Load Category
BMAT
Body Material
Equivalent to S45C
SUR
Surface treatment(zhuti)
Electroless Nickel Plating
PMAT
Pin Material
Equivalent to S45C
SUR2
Surface treatment(xiao)
Electroless Nickel Plating
SMAT
Spring Material
SUS304-WPB
CODE
Code
VAR10
M(cuyaluowen)
FIX02
d
10 mm
FIX04
b
4 mm
FIX06
E
9.0 mm
FIX08
L1
25 mm
FIX10
M
16*2.0
FIX16
Ba
24 mm
FIX20
(C)
27.7 mm
FIX22
T
10 mm
FIX24
Load min
N
FIX26
Load max
N
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D