??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
ZS30C8
HELP_VARIABLE
Company
PRiCi FA
Description
ZS30C,ZS30D - Indexing Plungers - Compact - Rest Position Type
Bill of material
ZS30C8
MODEL
Model
LV1
Threads
Coarse
KMAT
Knob Material
Nylon
MMAT
Main Body Material
Equivalent to S45C
MSUR
Main Body Surface treatment
PMAT
Pin Material
Equivalent to SUS303
SMAT
Spring Material
Equivalent to SUS304-WPB
CODE
Code
VAR02
M
FIX02
Pitch (Coarse)
1.25 mm
FIX04
D
20 mm
FIX06
D1
14.5 mm
FIX08
S
5 mm
FIX10
B
5 mm
FIX12
La
25 mm
FIX14
L1
5 mm
FIX16
SW
13 mm
FIX18
R
3.0 mm
FIX20
Load min
2.5 N
FIX22
Load max
6.0 N
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D