??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
ZS33C3
HELP_VARIABLE
Company
PRiCi FA
Description
ZS33C,ZS33CS - Ball plunger - slotted - heavy-duty type
Bill of material
ZS33C3
MODEL
model
LV1
type
Heavy duty type
MAT
ZT material
HN
ZT Hardness
SUR
ZT Surface treatment
MAT2
QT material
HN2
QT Hardness
MAT3
TH material
SUS304
CODE
Code
VAR02
M
FIX02
d
1.5 mm
FIX04
S
0.5 mm
FIX06
La
7 mm
FIX08
a
0.5 mm
FIX10
Load min
1.49 mm
FIX12
Load max
2.9 mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
2D