??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
ZS35C4-10
HELP_VARIABLE
Company
PRiCi FA
Description
ZS35B,ZS35C,ZS34B,ZS34C - Ball plunger - hex bolt type
Bill of material
ZS35C4-10
MODEL
Model
LV1
type
LV2
type
MAT
ZT material
HN
ZT Hardness
29~35HRC
SUR
ZT Surface treatment
MAT2
QT material
SUJ2
HN2
QT Hardness
55HRC~
MAT3
TH material
SWP-B
MAT4
TZH material
SUS304
AOT
Anbient operating temp.
-30~80℃
CODE
Code
VAR02
M
VAR04
L
mm
FIX02
d
2.5 mm
FIX04
S
0.8 mm
FIX06
A
7.0 mm
FIX08
Ba
7 mm
FIX10
B1
3 mm
FIX12
(C)
8.1 mm
FIX14
E
4 mm
FIX16
H
2.8 mm
FIX18
l
2.0 mm
FIX20
Load min
N
FIX22
Load max
N
FIX95
PDF
PDF
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D