??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
ZS46F4
HELP_VARIABLE
Company
PRiCi FA
Description
ZS46F - Ball head gasket - threaded type
Bill of material
ZS46F4
MODEL
Model
ZS46F4
MAT
material
SK4
HN
Hardness
55~60HRC
SUR
surface treatment
Electroless nickel plating
CODE
Code
ZS46F
VAR02
M
FIX02
B
7 mm
FIX04
La
5 mm
FIX06
C
8 mm
FIX08
T
2 mm
FIX10
R
8.4 mm
FIX12
d
1.5 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D