??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
ZS67B12
HELP_VARIABLE
Company
PRiCi FA
Description
ZS66A,ZS66B,ZS67A,ZS67B,ZS66AD,ZS66BD,ZS67AD,ZS67BD - Knob plunger - short thread section type - aluminum alloy knob / resin knob
Bill of material
ZS67B12
MODEL
Model
LV1
type
LV2
type
LV3
type
MAT
XN material
SUR
XN surface treatment
MAT2
ZT material
SUR2
ZT surface treatment
Protective film of ferric oxide
MAT3
X material
S45C
HN
X Hardness
SUR3
X surface treatment
Protective film of ferric oxide
MAT4
TH material
MAT5
LM material
SUR4
LM surface treatment
CODE
Code
VAR02
M
FIX02
Pitch
1.5 mm
FIX04
D
mm
FIX06
D1
19.6 mm
FIX08
B
6 mm
FIX10
S
6 mm
FIX12
L
mm
FIX14
L1
10 mm
FIX16
L2
5 mm
FIX18
L3
6 mm
FIX20
SW1
17 mm
FIX22
SW2
mm
FIX24
R1
3 mm
FIX26
Load min
mm
FIX28
Load max
mm
FIX95
PDF
PDF
CAD-Modelle herunterladen
Sie haben noch keine CAD- oder PDF-Datei zum Download generiert.
Voransichten
3D
2D