??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
ZS71S6
HELP_VARIABLE
Company
PRiCi FA
Description
ZS71A,ZS71S,ZS71AE,ZS71SE - Indexing pin L-type
Bill of material
ZS71S6
MODEL
Model
LV1
type
L-type
LV2
type
MAT1
Body material
MAT2
Pin material
MAT3
Lock nut material
MAT4
Spring material
SUS304
SUR1
Surface treatment of main body
SUR2
Pin surface treatment
SUR3
Surface treatment of locking nut
CODE
Code
VAR02
M
FIX02
d
4 mm
FIX04
d1
2.5 mm
FIX06
L1
32.0 mm
FIX08
S
9.5 mm
FIX10
L2
20.0 mm
FIX12
L3 min.
16.0 mm
FIX14
S1
6 mm
FIX16
S2
10 mm
FIX20
Load min.
3.0 N
FIX22
Load max.
10.0 N
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D