??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
ZS73A3
HELP_VARIABLE
Company
PRiCi FA
Description
ZS73A - Knob plunger - press-in type - special knob
Bill of material
ZS73A3
MODEL
Model
ZS73A3
MAT
material
A2017
SUR
surface treatment
Black anodized
CODE
Code
ZS73A
VAR02
M
FIX02
La
15.0 mm
FIX04
L1
12.0 mm
FIX06
t
1.5 mm
FIX08
D
15 mm
FIX10
D1
9.8 mm
FIX12
D2
9 mm
FIX14
D3
6 mm
FIX16
l
5 mm
FIX18
Suitable for plungers
ZS72A8
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D