??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
TC01-26F
HELP_VARIABLE
Company
PRiCi FA
Description
TC01-26F,TC01-26FL - Elbow clamp horizontal
Bill of material
TC01-26F
MODEL
Model
LV1
LV1 type
Horizontal type
MAT
Material
Equivalent to SS400
SUR
Surface treatment
Glossy zinc plating
CLF
Clamping force
227KG
DEW
Dead weight
370G
HOC
Handle opening and closing angle
63°
OCA
Opening and closing angle of pressing hand
101°
ENC
Enclosure
TC-FC56212
PRS
Press shape
INF
Installation form
Side seat
HAF
Handle form
Straight handle
CODE
Code
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D