??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
TC01-52
HELP_VARIABLE
Company
PRiCi FA
Description
TC01-52 - Elbow clamp compression type
Bill of material
TC01-52
MODEL
Model
TC01-52
LV1
LV1 type
Compression type
MAT
Material
Equivalent to SS400
MAT2
Material
SS400
SUR
Surface treatment
Glossy zinc plating
SUR2
Surface treatment
du xin
CLF
Clamping force
90KG
DEW
Dead weight
146G
HOC
Handle opening and closing angle
60°
OCA
Opening and closing angle of pressing hand
85°
ENC
Enclosure
TC-FC14134
PRS
Press shape
High U-shaped handle
INF
Installation form
Flange seat
HAF
Handle form
Straight handle
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D