??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
TC04-2T
HELP_VARIABLE
Company
PRiCi FA
Description
TC04-2,TC04-2S,TC04-2T,TC04-2ST,TC04-2U,TC04-S2 - Elbow clamp - vertical
Bill of material
TC04-2T
MODEL
Model
LV1
LV1 type
Vertical type
MAT
Material
SUR
Surface treatment
CLF
Clamping force
91KG
DEW
Dead weight
170G
HOC
Handle opening and closing angle
60°
OCA
Opening and closing angle of pressing hand
100°
ENC
Enclosure
TC-FC14134
PRS
Press shape
INF
Installation form
HAF
Handle form
CODE
Code
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D