??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
TC04-32
HELP_VARIABLE
Company
PRiCi FA
Description
TC04-32,TC04-32S - Elbow clamp - vertical
Bill of material
TC04-32
MODEL
Model
LV1
LV1 type
Vertical type
MAT
Material
Equivalent to SS400
SUR
Surface treatment
Glossy zinc plating
CLF
Clamping force
450KG
DEW
Dead weight
1250G
HOC
Handle opening and closing angle
58°/70°(Non attachment pin)
OCA
Opening and closing angle of pressing hand
100°/135°(Non attachment pin)
ENC
Enclosure
TC-SA12300
PRS
Press shape
U pressure bar
INF
Installation form
HAF
Handle form
Straight handle
CODE
Code
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D