??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
DW16CB8-5
HELP_VARIABLE
Company
PRiCi FA
Description
DW16CB,DW16CN,DW16S - Adjusting screw bolt type Wrench groove thickened type
Bill of material
DW16CB8-5
MODEL
Model
MAT
material
SUR
surface treatment
CODE
Code
VAR02
M Fine threads
VAR04
L Specify the units 1mm
mm
Enter value for VAR04
L Specify the units 1mm
mm
cm
inch
ft
FIX02
d
3.5 mm
FIX04
M×Pitch
M8×0.75
FIX06
T
13 mm
FIX08
Ba
13 mm
FIX10
Bolts are applied
M3
FIX95
PDF
PDF
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D