??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
LPPU4-10
HELP_VARIABLE
Company
PRiCi FA
Description
DW60CJ,LPPU,DW60CP,LPPM - Stop bolt - straight rod type
Bill of material
LPPU4-10
MODEL
Model
MAT
DK Material
HN
Hardness
MAT1
LS Material
SUR
Surface treatment
MAT2
LM Material
SUR2
Surface treatment
ATT
Attachment
Hexagon nuts
CODE
Code
VAR10
M
VAR15
L
mm
FIX02
l1
4.5 mm
FIX04
d
1.6 mm
FIX06
E
3.1 mm
FIX08
d1
2.1 mm
FIX10
t
3.0 mm
FIX12
Ba
7 mm
FIX14
B1
2.0 mm
FIX16
(C)
8.1 mm
FIX18
m
2.4 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D