??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
LCVTBL12
HELP_VARIABLE
Company
PRiCi FA
Description
LCVTBL - V - slot positioning block - plate fixing - lengthening
Bill of material
LCVTBL12
MODEL
Model
LCVTBL12
LV1
LV1 type
The stretched
MAT
Material
Equivalent to S45C
SUR
Surface treatment
-
HN
Hardness
42~45HRC
CODE
Code
LCVTBL
VAR10
T
mm
FIX02
L
35 mm
FIX04
L1
25 mm
FIX06
L2
26 mm
FIX08
A
20 mm
FIX10
Ha
9.5 mm
FIX12
d
5.5 mm
FIX14
R
2 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D