??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
LPFACN3-5
HELP_VARIABLE
Company
PRiCi FA
Description
LPFACB,LPFACN,LPFAS,DW26CB,DW26CN - Fixing block for adjusting bolt - standard type
Bill of material
LPFACN3-5
MODEL
Model
LV1
LV1 type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR10
No.
VAR15
H
mm
FIX02
d
2.5 mm
FIX04
H1
5 mm
FIX06
T
7 mm
FIX08
Wa
26 mm
FIX10
P
16 mm
FIX12
d2
3.5 mm
FIX14
d1
6.0 mm
FIX16
l
3.6 mm
FIX95
PDF
PDF
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D