??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
LPFR3-5.2
HELP_VARIABLE
Company
PRiCi FA
Description
LPFR,ZS38S - Lock screw - ball head type
Bill of material
LPFR3-5.2
MODEL
Model
LV1
LV1 type
The ball head type
MMAT
Main Body Material
MHN
Main Body Hardness
MSUR
Main Body Surface treatment
BMAT
Ball Material
Equivalent to SS440C
BHN
Ball Hardness
CODE
Code
VAR10
M
VAR15
L
mm
FIX02
d1
1.5 mm
FIX04
Ba
1.5 mm
FIX06
l
1.2
FIX08
S
0.5 mm
FIX10
naifuzai(kN)
0.5 mm
FIX12
zhongliang(g)
0.2~0.4
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D