??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
LPKJS3-15
HELP_VARIABLE
Company
PRiCi FA
Description
LPKJB,LPKJN,LPKJS.LPKKB,LPKKN,LPKKS - Positioning and adjusting screw block -L (longitudinal adjustment)
Bill of material
LPKJS3-15
MODEL
Model
LV1
LV1 type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR10
M
VAR15
H
mm
FIX02
H1
4 mm
FIX04
T1
9 mm
FIX06
M×CLJ
FIX10
W1
5 mm
FIX12
La
25 mm
FIX14
S
6 mm
FIX16
P
10 mm
FIX18
G1
10 mm
FIX20
d1
6.5 mm
FIX22
d2
3.5 mm
FIX24
l
3.6 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D