??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
LPR4-10
HELP_VARIABLE
Company
PRiCi FA
Description
LPR - Adjusting screw assembly - head type R
Bill of material
LPR4-10
MODEL
Model
LPR4-10
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Blackening treatment
HN
Hardness
45HRC~
ATT
Attachment
1 Nut
MAT3
LM Material
Equivalent to SS400
SUR3
LM surface treatment
Glossy Nickel Plating
CODE
Code
LPR
VAR10
M
VAR15
L
mm
FIX02
MxPitch
4×0.5
FIX04
H
2.8 mm
FIX06
SR2
8 mm
FIX08
(r)
0.2 mm
FIX10
(l1)
2.1 mm
FIX12
(C)
8.1 mm
FIX14
Ba
7 mm
FIX16
T1
4 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D