??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
LPTNCBH-20-10-10
HELP_VARIABLE
Company
PRiCi FA
Description
LPTNCB,LPTNCN,LPTNCBH,LPTNCNH,LPTNZ,LPTNQ - Block-straight type
Bill of material
LPTNCBH-20-10-10
MODEL
Model
LV1
LV1 type
straight
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR10
T
mm
VAR15
A
mm
VAR20
H
mm
Enter value for VAR20
H
mm
cm
inch
ft
FIX02
Xa
5 mm
FIX04
d1
8.0 mm
FIX06
d2
4.5 mm
FIX08
l1
4.6 mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D