??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
DGFB3-3.5
HELP_VARIABLE
Company
PRiCi FA
Description
DGFB,SDGFB - Locating Pins - Large Head, Tapered - Threaded- Dimensions Selectable
Bill of material
DGFB3-3.5
MODEL
Model
LV1
Shape
Round
TOL
D Tolerance
g6
MAT
Material
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D dim. Tolerance
-0.002/-0.008 mm
VAR04
P Selection
mm
FIX04
L
2 mm
FIX06
B
5 mm
FIX08
ML
4.5 mm
FIX10
M(Coarse)
M3
FIX12
E
2 mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D