??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
SDGV2-3
HELP_VARIABLE
Company
PRiCi FA
Description
DGV,KDGV,SDGV,DGVP,KDGVP,SDGVP - Locating Pins - Large Head, Tapered - Diamond - Dimensions Selectable
Bill of material
SDGV2-3
MODEL
Model
TOL
D Tolerance
MAT
Material
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D dim. Tolerance
mm
VAR04
P Selection
mm
FIX04
L
4 mm
FIX06
C
0.5 mm
FIX08
E
1 mm
FIX10
B
3 mm
FIX12
Sa
0 mm
FIX14
Ka
1.3 mm
VAR06
Tapping Machining
FIX16
MH
-
VAR08
Change Length of Tapered Point
VAR10
TC Specify unit 1mm
mm
VAR12
Processing neck R
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D