??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
SDHF2-2
HELP_VARIABLE
Company
PRiCi FA
Description
DHF,KDHF,SDHF,DHFP,KDHFP,SDHFP - Locating Pins - Small Head, Tapered - Round - Dimensions Selectable
Bill of material
SDHF2-2
MODEL
Model
TOL
D Tolerance
MAT
Material
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D dim. Tolerance
mm
VAR04
P Selection
mm
FIX04
L
4 mm
FIX06
B
2 mm
FIX08
C
0.3 mm
FIX10
E
0.5 mm
FIX12
Sa
0 mm
VAR06
Change Length of Tapered Point
VAR08
TC Specify unit 1mm
mm
VAR10
Processing neck R
FIX95
PDF
PDF
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D