??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
SDPFFMS2-P2-L2-B2
HELP_VARIABLE
Company
PRiCi FA
Description
DPFF,SDPFF,DPVF,SDPVF - Locating Pins - Sphere Large Head - D and P Selectable Tolerance - Standed Type
Bill of material
SDPFFMS2-P2-L2-B2
MODEL
Model
LV1
Shape
MAT
Material
HN
Hardness
CODE
Code
VAR02
D Tolerance Selection
VAR04
P Tolerance Selection
VAR06
D
mm
FIX02
D dim. Tolerance
+0.008/+0.002 mm
VAR08
P Specify unit 0.01mm
mm
Inserisci valore per VAR08
P Specify unit 0.01mm
mm
cm
inch
ft
FIX04
P dim. Tolerance
0/-0.01
VAR10
L Specify unit 1mm
mm
Inserisci valore per VAR10
L Specify unit 1mm
mm
cm
inch
ft
VAR12
B Specify unit 0.1mm
mm
Inserisci valore per VAR12
B Specify unit 0.1mm
mm
cm
inch
ft
FIX06
C
0.5 mm
FIX08
Ka
mm
VAR14
Processing Insertion Guide
FIX10
S
0 mm
VAR16
Processing Sphere Tip
VAR18
Processing Air Vent
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D