??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
DTLGM8-P4-L8
HELP_VARIABLE
Company
PRiCi FA
Description
DTLG,DTLGN,DTLGM,DTLGMN,DTLGH,DTLGHN - Bushings for Locating Pins - Shouldered, Retaining
Bill of material
DTLGM8-P4-L8
MODEL
Model
LV1
D Tolerance Selection
MAT
Material
Equivalent to SKS3
SUR
Surface treatment
HN
Hardness
56~60HRC
CODE
Code
VAR02
D
mm
FIX02
D dim. Tolerance
mm
VAR04
P Specify unit 0.01mm
mm
Enter value for VAR04
P Specify unit 0.01mm
mm
cm
inch
ft
VAR06
L Specify unit 0.1mm
mm
Enter value for VAR06
L Specify unit 0.1mm
mm
cm
inch
ft
FIX04
Thickness (N)
1.75~2.50 mm
FIX06
R
1 mm
FIX08
Ha
12 mm
FIX10
T
3 mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D