??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
DWX22GM5-10
HELP_VARIABLE
Company
PRiCi FA
Description
DWX22K,DWX22G,DWX22S,DWX22H - Locating Pins - Straight, Sphere - Tapped Type
Bill of material
DWX22GM5-10
MODEL
Model
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
D Tolerance Selection
VAR04
D
mm
FIX02
D dim. Tolerance
+0.012/+0.004 mm
VAR06
L Specify unit 0.1mm
mm
Entrez la valeur pour VAR06
L Specify unit 0.1mm
mm
cm
inch
ft
FIX04
M(Coarse)
M2
FIX06
K
3 mm
FIX95
PDF
PDF
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
Infos techniques
2D