??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
DWX31GM1-L3-E0.5-A15
HELP_VARIABLE
Company
PRiCi FA
Description
DWX31K,DWX31G,DWX31S,DWX31H - Locating Pins - Straight, Tapered - Standed
Bill of material
DWX31GM1-L3-E0.5-A15
MODEL
Model
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
D Tolerance Selection
VAR04
D
mm
FIX02
D dim. Tolerance
+0.008/+0.002 mm
VAR06
L Specify unit 0.1mm
mm
Entrez la valeur pour VAR06
L Specify unit 0.1mm
mm
cm
inch
ft
VAR08
E Specify unit 0.1mm
mm
VAR10
A Selection
°
FIX04
C
0.1 mm
FIX95
PDF
PDF
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
Infos techniques
2D