??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
KJDGFC10-P14-L5-B4
HELP_VARIABLE
Company
PRiCi FA
Description
JDGFC,JDGVC,KJDGFC,KJDGVC,SJDGFC,SJDGVC - Fixed type of locating pin with large end cone angle bolt
Bill of material
KJDGFC10-P14-L5-B4
MODEL
Model
LV1
shape
MAT
Material
HN
hardness
CODE
Code
VAR02
D
mm
VAR04
P minimum unit 0.01mm
mm
Enter value for VAR04
P minimum unit 0.01mm
mm
cm
inch
ft
VAR06
L minimum unit 1mm
mm
Enter value for VAR06
L minimum unit 1mm
mm
cm
inch
ft
VAR08
B minimum unit 0.1mm
mm
Enter value for VAR08
B minimum unit 0.1mm
mm
cm
inch
ft
FIX02
Dg6 tol
-0.005/-0.014 mm
FIX04
d
4.5 mm
FIX06
d1
8.0 mm
FIX08
h
5.0 mm
FIX10
Applicable bolt M
M4
FIX12
C
2 mm
FIX14
E
4 mm
FIX16
Ka
4.0 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D