??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
ZH15SB5-8
HELP_VARIABLE
Company
PRiCi FA
Description
ZH15C,ZH15SB,ZH15SN,ZH15S - Hex Posts - One End Threaded One End Tapped - L Dimension Configurable
Bill of material
ZH15SB5-8
MODEL
Model
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
B
mm
VAR04
L Dimension Tolerance
VAR06
L Specify unit 0.5mm(LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 0.5mm(LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX02
M(Coarse)
2.6
FIX04
(C)
5.8 mm
VAR08
Threaded Length
VAR10
MLC Specify unit 0.1mm
mm
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Wymiar
2D