??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
ZH24C8-20-M3-N3
HELP_VARIABLE
Company
PRiCi FA
Description
ZH24C,ZH24SB,ZH24SN,ZH24S,ZH25C,ZH25SB,ZH25SN,ZH25S - Hexagonal pillar with steps Fixed Stair Part Designated Stair Part One End Outer Thread and One End Inner Thread
Bill of material
ZH24C8-20-M3-N3
MODEL
Model
LV1
Type
One end external thread and one end internal thread
LV2
LV2 type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
B
mm
VAR04
L specified unit 0.5mm
mm
Enter value for VAR04
L specified unit 0.5mm
mm
cm
inch
ft
VAR06
M
VAR08
N
VAR10
G specified unit 1mm
mm
VAR12
H specified unit 1mm
mm
VAR14
LKC
AV141
LKC GC
mm
VAR16
NPC
VAR18
NVC
VAR20
PKH
VAR22
PKH specified unit 1mm
mm
VAR24
VKH
VAR26
VKH specified unit 1mm
mm
FIX02
E
mm
FIX04
F
mm
FIX06
P
6 mm
FIX08
V
6 mm
FIX10
W
1.0 mm
FIX12
(C)
9.2 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D