??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
ZH44C5-30-SC0-M2.6
HELP_VARIABLE
Company
PRiCi FA
Description
ZH44C,ZH44SB,ZH44SN,ZH44S,ZH45C,ZH45SN,ZH45SB,ZH45S - Circular pillar, one end internal thread and one end external thread
Bill of material
ZH44C5-30-SC0-M2.6
MODEL
Model
LV1
LV1 type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
VAR04
L specified unit 1mm
mm
Enter value for VAR04
L specified unit 1mm
mm
cm
inch
ft
VAR06
SC specified unit 1mm
mm
Enter value for VAR06
SC specified unit 1mm
mm
cm
inch
ft
VAR08
M
VAR10
LKC
AV101
LKC GC
mm
VAR12
MLC
VAR14
MLC specified unit 0.1mm
mm
FIX02
W
4 mm
FIX04
l1
8 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D