??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
ZHJ11SS8
HELP_VARIABLE
Company
PRiCi FA
Description
ZHJ11SB,ZHJ11SN,ZHJ11AB,ZHJ11SS,ZHJ17CB,ZHJ17CN,ZHJ17AB,ZHJ17SS - Simple Pillar Fixed Frame, Same Diameter and Straight Type
Bill of material
ZHJ11SS8
MODEL
Model
LV1
LV1 type
MAT
Material
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
D
mm
FIX02
Dgc
+0.015/0 mm
FIX04
A
39 mm
FIX06
B
12 mm
FIX08
E
14 mm
FIX10
F
mm
FIX12
Ha
8 mm
FIX14
Ra
7.6 mm
FIX16
Rb
5.0 mm
FIX18
S
0 mm
FIX20
M
5
FIX22
d
5.5 mm
FIX24
D1
mm
FIX26
K
mm
FIX28
G
13 mm
FIX30
r
3.0 mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D