??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
ZHJ26SS8-10
HELP_VARIABLE
Company
PRiCi FA
Description
ZHJ26CB,ZHJ26CN,ZHJ26AB,ZHJ26SS,ZHJ27CB,ZHJ27CN,ZHJ27AB,ZHJ27SS - Pillar Fixed Clamp, Same Diameter and Straight Type
Bill of material
ZHJ26SS8-10
MODEL
Model
LV1
LV1 type
Same diameter orthogonal type
LV2
LV2 type
MAT
Material
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
D
mm
FIX02
DH7 tol
+0.015/0 mm
FIX04
D1
6 mm
FIX06
D1H7 tol
+0.012/0 mm
VAR04
P
mm
FIX08
A
35 mm
FIX10
B
12 mm
FIX12
C
9 mm
FIX14
E
13 mm
FIX16
G
12 mm
FIX18
Ha
8 mm
FIX20
K
7 mm
FIX22
S1
0 mm
FIX24
S2
0 mm
FIX26
M
4
FIX28
d
4.5 mm
FIX30
W
1.9 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D