??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
ZHJ35CB10
HELP_VARIABLE
Company
PRiCi FA
Description
ZHJ35CB,ZHJ35CN - With fixed handle, the same as straight AC type
Bill of material
ZHJ35CB10
MODEL
Model
MAT
Material
SS400
SUR
Surface treatment
ATT
Attachment
Fixed handle
CODE
Code
VAR02
D
mm
FIX02
DH7 tol
+ 0.015/0 mm
FIX04
A
51 mm
FIX06
B
16 mm
FIX08
E
18 mm
FIX10
F
15 mm
FIX12
Ha
12 mm
FIX14
M
M6
FIX16
d
6.6 mm
FIX18
(R)
45 mm
FIX20
(H1)
35.0 mm
FIX22
(H2)
38.5 mm
FIX24
Fixed handle
KCDMX6-16-M
FIX95
PDF
PDF
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D