??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
ZHJ49CB10
HELP_VARIABLE
Company
PRiCi FA
Description
ZHJ48CB,ZHJ48CN,ZHJ49CB,ZHJ49CN,ZHJ50CB,ZHJ50CN - Threaded vertical/parallel type with fixed handle
Bill of material
ZHJ49CB10
MODEL
Model
LV1
type
LV2
type
MAT
Material
SS400
SUR
Surface treatment
CODE
Code
VAR02
D
mm
FIX02
DH7 tol
+0.015/0 mm
FIX04
P
mm
FIX06
A
mm
FIX08
B
16 mm
FIX10
C1
mm
FIX12
E
mm
FIX14
G
mm
FIX16
H
mm
FIX18
S1
8 mm
FIX20
M1
M4
FIX22
M
FIX24
d
mm
FIX26
H1
35.0 mm
FIX28
H2
38.5 mm
FIX30
R
45 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D