??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
ZHZ15CB10
HELP_VARIABLE
Company
PRiCi FA
Description
ZHZ15CB,ZHZ15CBT,ZHZ15CN - Single piece of base round flange through-hole support for installation
Bill of material
ZHZ15CB10
MODEL
Model
LV1
type
MAT
Material
SS400
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
D
mm
AV021
DH7 tol
+0.015/0 mm
FIX02
A
56 mm
FIX04
D1
26 mm
FIX06
Ha
35 mm
FIX08
T
12 mm
FIX10
l
18 mm
FIX12
P.C.D.
43 mm
FIX14
K
4.5 mm
FIX16
J
11 mm
FIX18
M
M4
FIX20
P
mm
FIX22
PH7 tol
mm
FIX24
Auxiliary locating pin (2 pcs) tolerance m6
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D