??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
ZHZ36A28-200
HELP_VARIABLE
Company
PRiCi FA
Description
ZHZ36A,ZHZ37A,ZHZ62A - Tube type support, pipe thread type, round flange type(pipe)
Bill of material
ZHZ36A28-200
MODEL
Model
LV1
LV1 type
Round flange type
MAT
Material
SUR
Surface treatment
ATT
Attachment
Attachment screw
CODE
Code
VAR02
Nominal model
VAR04
L specified unit 1mm
mm
Enter value for VAR04
L specified unit 1mm
mm
cm
inch
ft
FIX02
G gc
G1
FIX04
G wj
33.25 mm
FIX06
F
26 mm
FIX08
B
23 mm
FIX10
D
40.0 mm
FIX12
D1
40.5 mm
FIX14
D2
54.0 mm
FIX16
t
7.0 mm
FIX18
(t1)
3.6 mm
FIX20
A
100 mm
FIX22
P.C.D.
80 mm
FIX24
Ha
60 mm
FIX26
d
9 mm
FIX28
M
6
FIX30
T
10 mm
FIX32
l1
25 mm
FIX34
l2
25 mm
FIX36
l3
15.1 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D