??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
ZHZ47CB6
HELP_VARIABLE
Company
PRiCi FA
Description
ZHZ47CB,ZHZ47CN - Support column, back mounted type, embedded flange type
Bill of material
ZHZ47CB6
MODEL
Model
LV1
LV1 type
Embedded flange type
MAT
Material
Equivalent to S45C
SUR
Surface treatment
CODE
Code
VAR02
D
mm
FIX02
A
28 mm
FIX04
B
12 mm
FIX06
Ha
16 mm
FIX08
D1
12 mm
FIX10
T
5 mm
FIX12
E
9 mm
FIX14
d1
3.5 mm
FIX16
d2
6.5 mm
FIX18
h
3.5 mm
FIX20
F
20 mm
FIX22
W
0 mm
FIX24
b
3.5 mm
FIX26
Ph7
12 mm
FIX28
S
5 mm
FIX30
Strut bolt
M3
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D