??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
ZHZ66CB13
HELP_VARIABLE
Company
PRiCi FA
Description
ZHZ66CB,ZHZ66CN,ZHZ66CZ - Pillar mounting plate
Bill of material
ZHZ66CB13
MODEL
Model
LV1
type
Pillar mounting plate
MAT
Material
SS400
SUR
Surface treatment
CODE
Code
VAR02
D
mm
FIX02
DH7 tol
+0.018/0
FIX04
d1
6.6 mm
FIX06
d2
11 mm
FIX08
A
50 mm
FIX10
T
22 mm
FIX12
F
32 mm
FIX14
Ha
7 mm
FIX16
b
6.6 mm
FIX18
V
6.0 mm
FIX20
Mounting screw size for strut
M6
FIX22
Dimensions of mounting screws for base
M6
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D