??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
ZHZ67CB30-300
HELP_VARIABLE
Company
PRiCi FA
Description
ZHZ67CB,ZHZ67CN - Pillar mounting plate
Bill of material
ZHZ67CB30-300
MODEL
Model
MAT
Material
SS400
SUR
Surface treatment
ATT
Attachment
Nut
CODE
Code
VAR02
D
mm
FIX02
Dg7 tol
-0.007/-0.020
VAR04
L minimum unit: 10mm
mm
Enter value for VAR04
L minimum unit: 10mm
mm
cm
inch
ft
FIX04
A
30 mm
FIX06
h
12 mm
FIX08
D1
27 mm
FIX10
F
35 mm
FIX12
Ba
25 mm
FIX14
P
16 mm
FIX16
M
M16
FIX18
Applicable roof thickness (t)
12~20 mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D